Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Medium voltage equipment | Ringmaster MV Switches & Circuit Breakers

 

 

Ringmaster range - a complete range giving the benefit of equipment compatibility

 

Originally launched in 1987 as a non-extensible ring main unit, Ringmaster was subsequently developed into a range of fixed pattern extensible and non-extensible switches and circuit breakers, and is now the market leader. A variety of different panels are available for each unit within the range, together with a number of optional accessories, satisfying the most complex system specification

Product range:
Ringmaster Medium voltage Equipment

CN2 - 200A non-extensible circuit breaker (transformer mounted or free standing).
SN6 - 630A non-extensible switch (transformer mounted or free standing).
CE2 - 200A extensible circuit breaker (switchboard mounted).
CE6 - 630A extensible circuit breaker (switchboard mounted).
SE6 - 630A extensible switch (switchboard mounted).
MU2 - 200A feeder metering unit (circuit connected, transformer mounted or free standing).

Benefits:

  • Adaptability - High degree of flexibility for all applications.
  • Metering - Range of dry type metering units to meet all applications.
  • Durability - Proven outdoor service.
  • Safety to personnel - Fully certified internal arc proof design.
  • Flexibility - Self powered IDMT protection relays and time fuse link options.
  • Ease of installation -Compact design and multi angled cabling.
    All units fitted with MV cable box in accordance with EATS 41-26. Modular range has Removable side sheets on 3 sides for improved access.
   
   
 More information/downloads
For more info download the Ringmaster Range product brochure (0.5Mb)
For more info download the 2007 Customer Training Brochure (0.8 Mb)
Sales support/enquiries
 Sales support
Product support/technical enquiries
 Product support Schneider Electric eLibrary for the UK   eLibrary literature