Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Medium voltage equipment | Ringmaster C

 

 

Ringmaster C

 


Leadership through innovative design

The latest range of Ringmaster C compact ring main unit features many new benefits whilst retaining the fundamental reliability synonymous with the Ringmaster range. Since its launch over 100,000 functions have been installed providing proof of Ringmasters reliability, quality and safety.

Ringmaster C
Ringmaster C Range

Covering a wide range of options with an indoor and outdoor IP54 design and ratings up to 13.8kV, 630A and 21kA, Ringmaster C is suitable for all MV applications, from simple transformer protection to sectionalising with remote control.

Low ownership costs are based on minimal maintenance, floor space and easy installation, all of which are attributable to Ringmaster in it’s compact, lightweight form.

A variety of different panel types are available for each unit, together with a number of optional accessories, enabling us to satisfy the most complex system specification:

  • RN2c - 200A non-extensible ring main unit incorporating 2 fault make/load break switches and a tee-off circuit breaker (transformer mounted or free standing).
  • RE2c - 200A extensible ring main unit incorporating 2 fault make/load break switches and tee-off circuit breaker (transformer mounted or free standing).
  • RN6c - 630A non-extensible ring main unit for free standing network sectionalising.

Ringmaster range - benefits:


Adaptability -
High degree of flexibility for all applications.

Metering - Range of dry type metering units to meet all applications.

Durability - Proven outdoor service.

Safety to personnel - Fully certified internal arc proof design.

Flexibility - Self powered IDMT protection relays and time fuse link options.

Ease of installation - Compact design and multi angled cabling.
All units fitted with MV cable box in accordance with EATS 41-26. Modular range has Removable side sheets on 3 sides for improved access.

   
 More information/downloads
For more info download the Ringmaster C catalogue (0.8 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature