Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Medium voltage equipment | Motorpact MV Motor Starter

 

 

Motorpact

 


Motorpact – the ultimate MV motor starter from Merlin Gerin
With fused vacuum contactors for motors up to 4000kW at 7.2kV

Unlike similar motor starters, Motorpact comes as a preconfigured unit rather than a custom built panel. This reduces costs, but also makes both specification and installation simpler and quicker. Indeed, using a line disconnector and multifunctional cast parts has reduced the number of components and also helped reduce heat losses.

Motorpact MV Motor Starter

 

Motorpact also represents the latest advancements in technology and incorporates the latest Merlin Gerin Sepam electronic protection relays, state of the art low power current transducers (LPCT) and Schneider Electric’s Transparent Ready web browser technology for communications, monitoring and control

 
Motorpact range
  • FVNR: full voltage non reversing asynchronous motor starter
  • RVAT: auto-transformer asynchronous motor starter
  • RVSS: soft start asynchronous motor starter
Specification

Designed and manufactured to tackle the toughest power and process control challenges, Motorpact motor starters feature industry-first innovations that provide:

  • Ultimate versatility
  • Ultimate safety
  • Ultimate reliability
  • Low maintenance
  • Exclusive technologies
   
 More information/downloads
For more info download the Motorpact Panorama (0.4 Mb)
For more info download the 2007 Customer Training Brochure (0.8 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature