|
|
GenieEvo - switchgear
|
|
GenieEvo’s pioneering fixed pattern, pre-engineered design revolutionises the life cycle of specifying, installing and owning M.V. primary application switchgear. It offers a simple and flexible approach to switchgear with a wide choice of options covering all modern consumer needs and applications.
The GenieEvo range of fixed pattern metalclad medium voltage switchgear has a compact design, with ratings up to 13.8kV, 25kA and 95kV BIL. The unique design of series isolation enables the whole MV chain to be maintenance free. |
|
| |
GenieEvo comprises :- |
- Cast resin encapsulated MV system
- Demountable vacuum circuit breaker
- Controlled air, resin encapsulated, earth screened, series disconnector
- Flexible pre-engineered protection and control modules
|
Electrical characteristics |
- Rated system voltage 13.8 kV
- Impulse voltage withstand (1.2/50µs) 95 kV peak
- Power frequency voltage withstand (1 min) 38 kV
- Rated short time current (symm) 25 kA rms
- Rated short time duration 3 seconds
- Rated frequency 50/60 Hz
- Busbar type Copper single, cast resin insulated
- Busbar ratings 630 A / 1250 A
- Internal arc rating Upto 25 kA for 1 second
- IAC class IEC 62271-200 AF
- Partition class IEC 62271-200 SC2B-M
|
Beneftis of the GenieEvo range; |
- Separate selection of switchgear and protection and control modules for complete flexibility to meet the needs of any application.
- Standard applications for embedded generation to the G59 standard, allowing the switchboard to be connected directly to the local utilities distribution network.
- Designed, manufactured and assembled in compliance with ISO 9001 for the up most quality and reliability of build.
- Environmental policies to ISO 14001 ensure the product is environmentally friendly.
- Meets all necessary international standards: IEC 60694, IEC 62271-100, IEC 62271-102, IEC 62271-200, IEC 60265, EATS 41-36 and EATS 50-18.
|
|
|
| More information/downloads |
|
|