|
|
DVCAS – 36kV Wind Main Units
Circuit Breaker Protection
|
|
Increase the productivity and availability of your Wind farm MV network.
DVCAS is a dedicated offer for Wind farm applications, and answers the emerging needs of the UK wind farm market:
- Circuit breaker protection is required for larger (>1.5MVA) wind turbine transformers
- Installing the equipment inside the turbine tower with restricted dimensions
- Rated voltage of wind farm networks is increasing; 36kV is becoming the most common voltage
DVCAS 36 is the complete solution! |
|
| Key Benefits of DVCAS36:
|
- Increased supply continuity
- High reliability
- Compact dimensions (<600mm)
- Increased personnel safety
- IEC standards
- Simple installation
|
| |
More Wind Farm related offers from Schneider Electric: |
| |
|
|
|
|
|
CBGS-0 – 36kV
Metalclad SF6 insulated switchgear for windfarms <72MW...
|
|
CAS36
Non extensible fuse switch module specifically designed for protecting 33kV wind turbines transformers up to 1.6MVA...
|
|
 |
|
Sepam protection devices
Sepam range of protection, control and monitoring units have the capacity to meet all applications on HV, MV and LV distribution networks....
|
|
Powerlogic
The PowerLogic system offers a broad range of power monitoring devices. With such a broad range of options, there is a product to suit every facility and level within power distribution systems....
|
|
| |
|
|
|
|
| For more information, please contact us at: gb-wind@gb.schneider-electric.com |
|
|
| More information/downloads |
|
|