Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage switchboards | Prisma Plus Switchboard

 

 

Prisma plus

 

Prisma Plus, is the new Merlin Gerin low voltage distribution switchboard designed to be fully integrated with Schneider Electric distribution, control and automation products.

Prisma Plus offers a wide range of solutions from the simplest through to the most sophisticated required in the production of switchboards up to 3200A. This comprehensive offer covers all electrical distribution and building utility control requirements for commercial and industrial applications.

Prisma Plus

Prisma Plus is designed to simplify the switchboard life cycle, from product discovery, design, wiring, installation and operation, up to the management of its end of life increase in value
.

Prisma Plus switchboards are fully tested to comply with BSEN60439-1 and the offer includes both wall mounted and floor standing options from IP30 to IP55. The Prisma Plus range incorpoarates fault levels up to 85kA for one second and form ratings up to 4b type 6. The new switchboard design offers savings in both build time and space which gives the benefits of quicker delivery and smaller switchrooms.

 
Specification
The Prisma Plus G system offers low voltage electrical distribution switchboards up to 630A in a choice of wall mounted or floor standing.

The Prisma Plus P system offers floor standing low voltage electrical distribution switchboards up to 3200A.

The Prisma Plus switchboard system makes it the ideal solution for providing a complete indoor inline package substation . When used alongside the range of Merlin Gerin cast resin transformers, medium voltage switchgear, ringmaster or Genie you have a cost effective and aesthetically pleasing solution. A solution which is factory assembled and tested reducing installation costs and time.

   
 More information/downloads
For more info download the LVE product range (0.5Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature