|
|
Twin & Quadbreak Wall Mounted Fusegear
|
The Square D range of industrial fusegear has been sold for many years into the industrial and commercial markets where rugged, heavy duty equipment is required to withstand the heaviest of use. By mounting devices on the busbar chambers that are offered as part of the range, switchboards can be built up to suit the current requirements of the installation and extended in the future. The design of the product allows a Form 4 board to be made up on site as all circuits are separately terminated and glanded off in their own enclosures.
|
|
Features
• ASTA Certified short circuit rating of 50kA
• Constructed and tested to BSEN60947-3
• Switch-disconnector fuse units SP&SwN and TP&N with ratings up to 630A
• Switch-disconnectors from 20A to 800A
• Certified to AC23, thus suitable for the heaviest of industrial loads
• Range included all links, connections and fastenings necessary to complete the
installation.
• Removable gland plates and the ability to lay-in large cables during installation.
Benefits
• Excellent cable access
• Available with busbar chambers for easy assembly build-up
• Positive contact indication
• Rigid steel construction
• Supplied complete with fuse links
• Door interlock
• Live terminals fully shrouded
• Padlockable handles
Range
• Twinbreak switch disconnectors up to 160Amp
• Twinbreak switch disconnector fuse up to 100Amp
• Quadbreak switch disconnectors up to 800Amp
• Quadbreak fuse switch disconnectors up to 630Amp
| |
Rating/ technical detail |
 |
|
Units tested and constructed to BSEN60947-3. |
| Clear visual indication of the contact position. |
| Supplied with fuses or links fitted |
| IP41 degree of protection. |
| Neutral terminal block with link fitted as standard. |
| ASTA certified |
| |
|
|
| |
|
|
| More information/downloads |
|
|