|
|
Safepact
|
|
Wall mounted circuit breaker protection and switching
For use in commercial and industrial applications, providing protection
isolation and control of motors and power circuits. MCCBs can be fitted with adjustable Vigi earth fault protection module for improving disconnection times and providing fire protection.
Suitable for switching inductive loads, AC23 contact rating and high mechanical endurance. Security of isolation, positive contact indication in accordance with BS 7671 and padlockable rotary handle or toggle padlocking options.
|
|
| SafePact Range |
- Current ratings 63,100,125,160,200,250,400,630
- Polarity 2pole, 3pole+N, 4pole
- Voltage releases for remote tripping
- Auxiliary change over contacts for remote indication
- Connection accessories for ease of wiring
- Rotary handle provides padlocking and ease of operation
- Extension enclosures for larger cables
|
| Specification |
- Enclosure ingress protection IP42
- Rated operational voltage Ue 415V
- Rated current at 400C
- Rated ultimate short-circuit breaking capacity Icu = 70kA
- Rated service short-circuit breaking capacity Ics = 100% Icu = 70kA
- Motor rated
- Optional Earth leakage/fault module
|
|
| More information/downloads |
|
|