|
|
Powerpact 4
|
|
Moulded Case Circuit Breaker Distribution boards
The market leading low voltage distribution products offer, provides many unique features in the field of low voltage electrical distribution. The Powerpact 4 MCCB panel board range gives the ability to provide a switched neutral and add earth fault protection. This can be added to any incomer or outgoer at installation should the need arise. Ratings covered are from 250A up to 1600Amp. Protection for incoming and outgoing devices is provided by the Compact NS range of Mccb’s specifically adapted for Powerpact.
|
|
| Specification |
- Manufactured and tested to BS EN 60439-1
- Busbars rated at 250/630/800/1200/1600Amp at 415V, 50Hz
- Short circuit withstand: 36/50kA for 1 second
- Rigid folded sheet steel construction with removable gland plates and end walls
- Degree of protection: IP4X
- Form 3b type 2 as standard
- Form 4b types 2 & 6 can be achieved by use of individual disconnectable neutral links adjacent to breakers or by the use of 4 pole breakers. Tunnel terminals are to be fitted on the breaker outgoing terminals and shrouded by short terminal shields.
- Steelwork finished in polyester epoxy powder,cream RAL9001
- Lockable overall sheet steel door as standard
- Neutral bar Incoming: M12 Outgoing: M8 bolted connections (bolts provided)
- Earth connection Outgoing: terminal bar
- Main earth connection reversible M10 bolt
|
|
| More information/downloads |
|
|