Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage electrical distribution equipment | MGF Wallmounted Fusegear

 

 

MGF Fuse disconnectors

 

The MGF range is a traditional offer for Commercial or Industrial applications. It is a range of wall mounted equipment rated from 20A to 630A, single pole and three pole, designed to meet the needs of individual protection or switching.

MGF Fuse Disconnectors
The Range
  • Switch disconnector fuse 20A to 100A SP&SwN, TP&N
  • Switch disconnectors 20A to 100A SP&SwN, TP&N
  • Fuse switch disconnectors 100A to 630A TP&N
  • Busbar Chambers
  • Extension enclosures for large cables
  • Supplied complete with BS88 HRC fuse links
  • Epoxy powder painted in RAL9001to match other products in the Merlin Gerin range, including Isobar 4 distribution boards and Powerpact 4 panelboards
Specification
  • Units fully tested and constructed to BS EN 60947-3
  • Fully rated to switch motor circuits and other highly inductive loads (AC23)
  • Heavy duty padlockable handles, fully interlocked
  • Removable gland plates and lift off doors to ease cabling access
   
 More information/downloads
For more info download the MGF fuse switch disconnector brochure (1.9 Mb)
Sales support/enquiries
 Sales support
Product support/technical enquiries
 Product support Schneider Electric eLibrary for the UK   eLibrary literature