|
|
LoadCentre KQII distribution boards
|
LoadCentre KQ is an extensive range of easy to install MCB distribution boards. These products have additional extension enclosures for metering, remote switching and other control products which allow them to be configured in many ways. The central busbar assembly is fully insulated with non-removable barriers and allows for the quick fitting of outgoing MCB’s and RCBO’s with the unique Plug-On feature. Control products may also be installed adjacent to the devices and wired through a central channel. |
|
Features
• Manufactured and tested to BS EN 60439 parts 1 and 3.
• Wide range of bolt-on incomers, Plug-On outgoers.
• All boards accept DIN control products, in any unused outgoing way without adaptation.
• Wide - allows for fitting many RCB's without loss of cable space
• Unique Plug-On devices
|
|
Benefits
• Easy choice from standard products
• Ample cable space
• Combination of standard split load and extra service boards can be configured on site
• Clear labling for easy circuit identification
• Large range of additional incomers
Rating/Technical Details |
 |
| Maximum busbar rating |
|
125A./250A |
| KQ II A |
|
Dual Incomer |
| KQ II B |
|
Extra Service |
| IP Rating (BS EN 60529) |
|
IP3X (external) |
| IP Rating (BS EN 60529) |
|
IP2XB (internal) |
| Earth bar capacity |
|
25mm². |
| Neutral bar capacity |
|
25mm². |
| |
|
|
|
|
|
| More information/downloads |
|
|