Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage electrical distribution equipment | ILine LV Moulded Case Circuit Breaker Panelboards
 

I-Line moulded case circuit breaker panelboards


In a class of its own with over 40 years of experience, Square D panelboards have been used extensively across industry and commerce. The I Line MCCB panelboard is a proven market leader, ready to install and available from our authorised distributor network. Fuse panelboards are also available. Simply affix to the wall and plug-on the required MCCB's and the board is then ready for cabling. All I-Line busbar systems contain the unique Plug-On I-Line mounting system, ensuring devices cannot be incorrectly fitted.

I-Line moulded case circuit breaker panelboard


Features
Safe, high levels of safety with protection against contact with live parts.
Quick, installation time is reduced using I Line Plug-On devices.
Flexible, with the simple addition of or change to, outgoing devices.
Durable, the boards are made from anti-corrosion treated sheet steel.
Certified, all busbar systems are fully type tested.
Co-ordination with other Square D products, e.g. KQII distribution boards.

Benefits
Blanking plates for unused outgoing ways
Safety through FingerSafe
Metering to meet Part L building regulations
Speed of installation
Unique Plug-On devices

New Size 4

The New size 4 panelboard is now available as part of the I-Line range and offers a variety of features and benefits including:

New side extensions to accept out-going metering
Top and bottom entry for cabling
Increased cabling space
Manufactured and tested to BSEN60439-1
Incoming breaker complete with a Micrologic 5.0 trip unit

 Rating/ technical detail
 Panelboard current ratings    250A, 400A, 630A, 800A, 1250A, 2000A
 Number of outgoing ways    6 - 24 TP ways
 IP Rating (BS EN 60529)    IP3X
 Product standard    BSEN 60439-1 Form 3b Type 2 (with terminal shield fitted)
     
   
 More information/downloads
Download more detailed technical information on I Line Panel Boards
Download the Square D application guide
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature