Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage electrical distribution equipment | Enclosed Circuit Breakers
 

Enclosed circuit breakers


For use in commercial and industrial applications, providing protection isolation and control of motors and power circuits. Suitable for switching inductive loads, AC23 contact rating and high mechanical endurance. Security of isolation, positive contact indication in accordance with BS 7671 and padlockable rotary handle or toggle padlocking options. The range also includes 2 sizes of enclosure per rating for enhanced cable access and termination.

Enclosed Circuit breaker

Features

ASTA Certified short circuit rating up to 50kA
AC23 motor switching capacity
Positive contact indication
Heavy duty removable gland plates
Switch disconnectors and circuit breakers


Benefits

Excellent cable access
Disconnectable neutral link
Simple selection
Wide range of termination accessories

 Rating/ technical detail
 Current ratings
 16 to 630A
 
 3 Pole + neutral
     Terminal shields
     Voltage releases for remote tripping
     Auxiliary change over contacts for remote indication
     Connection accessories for ease of wiring
 
 Rotary handles provide padlocking and ease of operation
 Specification
     Complies with BS EN 60947-2
     Enclosure ingress protection IP42
     Rated operational voltage Ue 415V
     Rated current at 400C
     

 

   
 More information/downloads
Download more detailed technical information on Enclosed circuit breakers
Download the Square D application guide
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature