Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Installation accessories | Pragma metal

 

Pragma metal

Many components in distribution and control equipment are designed for easy installation into equipment by having a recess and retaining clip on the rear surface; all switch handles and indicators are on the front face. This allows the item to be clipped onto industrial standard symmetrical DIN rail. The devices can be fitted to and removed from the rail very easily.

Pragma metal enclosure
No mounting holes or covers need to be drilled or cut. The front covers have access slots to allow the devices to be operated but shroud all terminals and other live parts.
This arrangement allows equipment to be quickly built up either in the workshop or on site with the minimum of tools and time. Enclosures are available to suit most environments and operating conditions: in steel or plastic material, with ingress protection from IP30 to IP66. Enclosure capacities are measured in modules of 18mm width. There may be one or more rows for devices

Features:
  • Sheet steel enclosure, epoxy powder coated. Front covers of insulating material: cream to RAL9001
  • Degree of protection: IP30 with front plates, IP41 with overall door.
  • Modules: 1, 2, 3, 4, 5 & 6 rows of 24 modules each
  • Door available either plain or transparent and may be hinged either side.
  • Gland plates of plastic material, steel as an option
  • Two terminal bars fitted
 
   
 More information/downloads
For more info download the Ready to install catalogue (8.4Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature