Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Installation accessories | Industrial plugs & sockets

 

Industrial plugs and sockets

   

These devices are designed to suit the needs of all segments and all kinds of environments: tertiary, building sites, workshops, agricultural uses, both indoor and outdoor. All devices fully comply with International standards IEC309-1 and IEC309-2.
The PK range has FAST insulation displacement connections allowing very quick and easy connections on site and in the workshop. Having no screws to tighten or to check minimises the need for regular maintenance and ensures reliable connections.

Industrial Plugs & Sockets

The PK range covers 16 and 32A ratings. Higher ratings up to 125A are available

Different voltages are identified by colour and different pin configurations prevent incorrect connections

110-130V 50/60Hz
Yellow
Used in the UK for 55-0-55V site service supplies and 110V 50Hz supplies
200-250V 50/60Hz
Blue
Used in the UK for single phase supplies off 415V 3phase 4 wire supplies
380-415V 50/60Hz
Red

Used in UK for 415V 3 phase 3 or 4 wire supplies.
The standard recognises two levels of ingress protection: IP44 for general purpose use and IP67 for particularly damp or dusty conditions

Kaedra range

The new range of Kaedra system enclosures provides solutions to all equipment installation problems such as sockets, modular protection devices and operating devices etc in environments where maximum protection is required both for personnel and for equipment. The flexible range includes pre-prepared apertures for components together with adaptation plates to allow equipment of differing sizes to be mounted together

Kaedra Range
   
Ingress protection       IP65
Impact protection       IK09
Resistance to fire and abnormal heat, to IEC695-2-1: 6500C
Material: Self extinguishing engineering polymer, colour Pale grey RAL7035

Enclosures can be joined together without compromising the IP65 rating allowing larger boards to be made up to suit the application.
   
 More information/downloads
For more info download thePK industrial plugs and sockets catalogue (3.2 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature