|
|
|
General purpose enclosures
|
|
|
General purpose enclosures are designed for the mounting and installation of equipment so that it is suitably protected for the environment in which it is intended to be installed and operated. These enclosures may be fitted with various mounting arrangements to enable components of any size or shape to be easily fitted.
|
|
| UT enclosures: |
|
All welded sheet steel enclosure, epoxy powder coated, grey to RAL7032
Degree of protection: IP54
Mounting plates: plain or slotted
The door is removable and is sealed by a polyurethane gasket. The base has a removable, gasketed steel gland plate. Wall fixings may be internal or external.
Door is retained closed by catches, key lock optional.
Seven sizes from 300H x 250W x 150D to 1000H x 800W x 250D
|
|
| Polyester UP IP66 weatherproof enclosures: |
|
High impact glass reinforced polyester material, self extinguishing to 9800C. Corrosion resistant.
Degree of protection: IP66
Mounting plates: plain or slotted
The door is removable and may be hinged left or right. Internal wall fixings are supplied as standard.
Six sizes from 430H x 330W x 200D to 1055H x 850D x 350D
|
|
|
|
| More information/downloads |
|
|
|