Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Installation accessories | Enclosures for DIN rail devices

Enclosures for DIN rail devices


Many components in distribution and control equipment are designed for easy installation into equipment by having a recess and retaining clip on the rear surface; all switch handles and indicators are on the front face. This allows the item to be clipped onto industrial standard symmetrical DIN rail. The devices can be fitted to and removed from the rail very easily. No mounting holes or covers need to be drilled or cut. The front covers have access slots to allow the devices to be operated but shroud all terminals and other live parts.
This arrangement allows equipment to be quickly built up either in the workshop or on site with the minimum of tools and time.
Enclosures are available to suit most environments and operating conditions: in steel or plastic material, with ingress protection from IP30 to IP66. Enclosure capacities are measured in modules of 18mm width. There may be one or more rows for devices

Mini Opale
Impact resistant insulating material ...
Mini Opale
 
G9 enclosures
Sheet steel enclosure, epoxy powder coated: beige ...
G9 Enclosures
A-series enclosures
Sheet steel enclosure, epoxy powder coated: cream to RAL9001 ...
A-Series Enclosures
 
MGBN enclosures
Sheet steel enclosure, epoxy powder coated: cream to RAL9001 ...
MGBN Enclosures
Pragma C enclosures
Impact resistant insulating material ...
Pragma C Enclosures
 
Pragma Metal
Sheet steel enclosure, epoxy powder coated ...

Pragma Metal
  >> more enclosures
 More information/downloads
For more info download the Ready to install catalogue (8.4Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature