Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Overhead line equipment | U Series Automatic Recloser

 

 

U series - automatic recloser

 


A modern compact recloser utilising cyclo-aliphatic epoxy housed vacuum interrupters, eliminates the need for additional insulants with ratings up to 27kV, 630A, 12.5kA.

The bistable magnetic actuator mechanism, produces a positive opening and closing action and provides the necessary contact pressure. Tripping and closing pulses are delivered from capacitors located in the control cubicle.

U-series automatic reclosed

Embedded voltage-sensing screens and current transformers provide outputs to the control cubicle for measurement and protection purposes. The recloser can be supplied with copper stems or optional cable clamp connectors from 400A to 630A.

An auxiliary voltage supply of 110, 220, 240, or 415 volts AC is required to power the unit. This may be derived from a local supply or, where this is inconvenient, a voltage transformer can be provided.

The clearly visible external pointer shows the contact position. The recloser can be tripped and mechanically inhibited from the ground by a hookstick.

Mounting brackets for lightning arresters are optionally available


Specification

  • 27kV
  • 630A
  • 12.5kA fault rating
  • 110, 220, 240 or 415V auxiliary power supply

 

   
 More information/downloads
For more info download the U series product information brochure (0.6Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature