|
|
PM6 series - switch/ sectionaliser
|
|
The PM6 series switch features a fully welded SF6 insulated stainless steel enclosure containing load breakswitches, fault make puffer interruption device and rated up to 38kV, 630A, 16kA. The enclosure contains a burst panel for internal fault overpressure relief, integrated into the gas enclosure.
The contacts are closed and opened by a conventional spring assisted independent manual mechanism, operated by means of an external operating arm or with the addition of a electro-mechanical drive. Tripping and closing power for the motor is supplied by the control cubicle.
|
|
Epoxy bushings insulate the main circuit conductors from the outer case and provide the gas seal. Embedded voltage-sensing screens and current transformers provide outputs for measurement and current detection purposes. Cable termination solutions from 400A to 630A are available resulting in a switch/sectionaliser suitable for connection into an insulated conductor system, or a bare conductor system, as appropriate.
Auxiliary voltage supply of 43, 57, 115, or 230 volts AC is required to power the automated unit, which may be derived from a local supply or, where this is inconvenient, a voltage transformer can be provided.
The clearly visible external pointer shows the contact position. The recloser can be operated from the ground by a removable lever and a mechanical low gas pressure interlock included.
Mounting brackets for lightning arresters are optionally available.
|
Specification |
- 38kV
- 630A
- 16kA fault rating
- 43, 57, 115, or 230V auxiliary power supply
|
|
|
| More information/downloads |
|
|