Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Overhead line equipment | N series Recloser

 

 

N series - automatic recloser

 


The N Series automatic recloser features a fully welded SF6 insulated stainless steel enclosure, containing vacuum interrupters, rated up to 38kV, 800A, 16kA. The enclosure contains a burst panel for internal fault overpressure relief integrated into the gas enclosure.

The contacts are closed by a conventional solenoid, operated by means of a stored energy trip spring. Tripping and closing pulses are delivered from capacitors located in the control cubicle.

N-series automatic recloser


DIN 47 636 epoxy bushings insulate the main circuit conductors from the outer case and provide the gas seal. Embedded voltage-sensing screens and current transformers provide outputs for measurement and protection purposes. Cable termination solutions from 250A to 800A are available resulting in a recloser suitable for connection into an insulated conductor system, or a bare conductor system as appropriate.

An auxiliary voltage supply of 110, 220, 240, or 415 volts AC is required to power the automated unit. This may be derived from a local supply or, where this is inconvenient, a voltage transformer can be provided.

Clearly visible external pointer shows the contact position. Recloser can be tripped from the ground by a hookstick.

Mounting brackets for lightning arresters are available as an option.


Specification

  • 38kV
  • 630A
  • 16kA fault rating
  • 110, 220, 240 or 415V auxiliary power supply

 

   
 More information/downloads
For more info download the N series product information brochure (0.6Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature