Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Transformers/ packaged substations | Packaged substations

 

   

Packaged substations

   


One stop packaged substations

Merlin Gerin Transformers "One stop engineered package substations" are tailored to customer requirements using products from Merlin Gerin's comprehensive range.
This provides customer with a convenient single source of package substation with minimum time and costs.

Ease of specification is guaranteed by one point of contact from initial enquiry through manufacture, delivery, commissioning and after sales service
Flexibility is provided through tailored configurations from the wide range of Merlin Gerin products which include:

Packaged Substations
 
Features:
  • Transformers from 50kVA to 2500kVA (up to 5MVA for special applications)
  • Extensible & Non Extensible Ringmaster Range MV Switchgear
  • LV SAIF and Shielded fusegear from 800A to 3200A
  • LV ACB and MCCB Feeder Pillars up to 3200A
  • Automation & Monitoring Systems
  • Tailor made enclosures mounted on the transformer underbase to provide single lift complete installations

Benefits : Costs savings and Safety
  • Directly mounted MV Switchgear & LV Fusegear reduces the foundation area required for installation
  • Costly cabling between the transformer & switchgear/fusegear is eliminated.
  • A reduction in logistic costs can be achieved as the package substation can be delivered as a single unit
  • Safety & Protection of Operators is ensured by direct & Protection coupling of individual elements with provision for isolation and maintenance

   
 More information/downloads
For more info download the One Stop Engineered Package Substations (0.50 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature