Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Transformers/ packaged substations | Metalclad Substations

 

   

Metalclad substations

   


Metalclad distribution substations

Traditionally, the major elements of a substation are purchased from different suppliers. The transformer from one supplier, switchgear and ancillary electrical items from another supplier and an enclosure purchased from yet another.
The customer then has to bear the cost of connecting the components together and the possible risk of damage during assembly.

Metalclad Substations
 
All-in-one solution, incorporating:
  • A distribution transformer rated 200, 315, 500, 800 or 1000kVA
  • Mineral Oil Filled or Midel Fluid Filled
  • Ringmaster range switchgear - ring main unit, circuit breaker or switch disconnector
  • Up to 6 low voltage (LV) fuseways or ACB/MCCB options
  • An integral stainless sheet steel enclosure, polyester powder coated in a wide choice of colours.
  • Easy installation with full access to all components

Quick, easy and saves costs
  • MDS is easy to order, because you have only one point of contact.
  • Pre-assembly ensures the work on site goes quickly and smoothly.
  • One manufacturer means that all components are guaranteed to work together. MDS is pre-assembled at the factory to ensure the highest quality for the whole system.
  • MDS is quicker to install than separate components, and your installation can be up-and-running with the minimum of delay. Simply place onto a prepared foundation, cable up and commission.

Features & benefits:
  • Small Compact Design
  • Safe & Environmentally Friendly
  • Built to Last
  • Delivered Fully Assembled
  • Saves on Overall Installation Costs
  • Easy to Install
  • 21kA KEMA certified expulsion vent for use with MV Switchgear.

   
 More information/downloads
For more info download the Metalclad Distribution Substations guide (0.85 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature