Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Transformers/ packaged substations | Fast Trans

 

   

Fast-trans

   

Fast-trans have been identified as the most frequently used within the UK for various projects and market segments.

FAST-TRANS offers a comprehensive range of Free Breathing or Hermetically Sealed Transformers, Switchgear and LV Equipment on GUARANTEED fast delivery. Popular ratings of transformers are held in stock for immediate delivery. Transformers with Cable Boxes and standard accessories are available within 6 working weeks. Transformers fitted with HV Switchgear and LV cabinets have a wide range of options for delivery in 8 working weeks.

Fast Trans
 

 

Features:

The Fast-Trans service provides easy and fast specifying, tendering, manufacture and installation of transformers and package substations with the added benefit of guaranteed fast delivery.

  • All equipment is from one source
  • One point of contact
  • Guaranteed delivery
  • Premium Quality of Merlin Gerin
  • Direct coupled MV and LV Equipment (RMU supplied separately)
  • Saves time & cost in assembly
  • All equipment is compatible
  • Simplified design, civil works and planning
  • Quotation Including Drawing and Technical Specification sent within 48 hours of receipt of enquiry

Fast-trans transformers are :

  • Ground Mounted Type (terminations on opposite side of transformer tank)
  • Free Breathing or hermetically sealed
  • 11000 / 433 volts at No Load
  • 8 Various kVA ratings :- 315kVA, 500kVA, 800kVA, 1000kVA, 1250kVA, 1500kVA, 1600kVA, 2000kVA
  • Mineral Oil Filled or Midel Fluid Filled

STANDARD FITTINGS INCLUDE : Rating and Connection Plates, Earthing Terminals, Base Skid Drilled for Roller Axles, Filling Hole and Cover, Drain Valve & Plug, Oil Level Indicator, Thermometer Pocket, Plain Breather Pipe, Off Circuit Tapping Switch, Lifting & Jacking Lugs

OPTIONAL FITTINGS : Oil Filled Conservator, Gas & Oil Actuated Relay, Oil Temperature Indicator, Oil Temperature Indicator with 2 N/O Contacts, Plain Rollers, Dehydrating Breather, Marshalling Box


   
 More information/downloads
For more info download the Fast-trans brochure (0.85 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature