Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Transformers/ packaged substations | Cast Resin Transformers

 

   

Cast resin transformers

   

The TRIHAL range of cast resin transformers are available in ratings of 160kVA up to 10MVA with voltages up to 36kV.
The Merlin Gerin patented method of casting uses Trihydrated Alumina within the epoxy resin.
Trihal Cast Resin Transformers are designed for indoor applications and can be supplied as IP00 (core & coils only) for use in switchboards or they can be supplied complete with an integral IP31 sheet steel enclosure with termination boxes and switchgear if required.
Trihal is ideally suited for use in large buildings or offices where the transformer is to be located indoors.

Cast Resin Transformers
 

The Trihal range has been rigorously tested and achieved an “F1” classification in accordance with HD464 S1 standard fire behaviour test; a “C2” classification in the HD464 S1 climatic tests and an “E2” classification in the HD464 S1 environment test.


 
The experience of a world leader:  
  • Over 70 years of experience in dry type impregnated technology.
  • Nearly 30 years of experience in cast resin dry type technology.
  • 30,000 Trihal Transformers commissioned in more than 50 countries
  • Ratings from 160kVA up to 10MVA
  • IP00 (Core & Coils Only) & IP31 Integral Enclosure options available
  • Voltages up to 36kV

 
Characteristics:  
  • Self-extinguishing
  • Resistant to pollution and condensation
  • Reduced maintenance (no liquid dielectric)
  • Easy to commission
  • Environmentally friendly
  • Naturally Cooled or Forced Cooled with Fan options (fans increase base rating by 40%)
  • Trihal is certified in accordance with HD 464 S1 as follows:-
  • E2 ( Environmental Capability)
  • C2 (Climatic Capability)
  • F1 (Fire Resistance Capability)

 
   
 
 More information/downloads
For more info download the Cast Resin Transformers Product Brochure (1.8 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature