Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage circuit breakers | Residual Current Protection Devices

Residual current protection devices

C60/C120 RCBO (MCB/RCD):
A combined MCB/RCD, combining overload, short circuit and earth leakage protection in 1 single pole device. Ratings from
C60/C120 RCBO (MCB/RCD)
6A-45A type C...
Vigi C60/C120 (MGV):
Can be clipped onto the side of any C60 MCB, add on Vigi's provide a high level of protection against
Vigi C60/C120 (MGV)
earth faults and short circuit protection problems...

Vigi NG125 MCB:
Specially designed for applications requiring high breaking capacities (up to

Vigi NG125 MCB
25kA) such as modular enclosure incomers & main incomers...
DPN Vigi:
DPN RCBOs are available up to 40A, with a single phase breaking capacity of
DPN Vigi
6kA and a sensitivity of 30mA...
The RCCB Family
The RMG residual current device provides the function of isolation, switching
The RCCB Family
and earth leakage protection of electrical circuits...

Vigirex residual relays:
Used to both protect or monitor circuits, they can be used at all levels in the electrical distribution

Vigirex residual relays
network from main LV switchboards to final distribution boards...

Compact NS MCCBs:
3 or 4 pole breakers with ME fixed sensitivity 300mA, MH adjustable 30mA-10A and MB adjustable 300Ma-

Compact NS MCCBs
30A...
Masterpact ACBs 630-6300A:
Earth leakage protection using Micrologic 7.0A, 7.0P or 7.0H trip. Sensitivity from 500mA – 30A time
Masterpact ACBs 630-6300A
delay 60Ms-800ms...

Domae RCBO
The new Domae RCBO is availbable from 6 to 45 Amps and is one module wide. Available in a fixed sensitivity of 30 mA it can provide high levels of over current and fault protection suitable for use in Domae consumer units.

Domae RCBO
30A...

 More information/downloads
For more info please refer to the Ready To Install catalogue (4.1Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature