Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage circuit breakers | Masterpact NW & NT Air Circuit Breakers

 

Masterpact NW & NT air circuit breakers

Masterpact NW & NT air circuit breakers


The original Masterpact has set a new standard for power circuit breakers around the world. Over the years, other major manufacturers have tried to keep up by developing products incorporating Masterpact’s most innovative features. These include the breaking principle, modular design and the use of composite materials.


Today, Schneider Electric continues to innovate with the new Merlin Gerin Masterpact NW.
In addition to the traditional features of power circuit breakers (withdrawability, discrimination and low maintenance), Masterpact now offers built-in communications and metering functions, all in optimised frame sizes.

Masterpact NW incorporates the latest technology to enhance both performance and safety. Masterpact is easy to install with user-friendly intuitive operation and environment-friendly design; it is quite simply, the ultimate ACB.

Features:
  • Masterpact NT 630 – 1600A one of the smallest 1 sec rated ACBs on the market.
  • Masterpact NW 800-6300A 2 frame sizes 4 performance levels from 65KA – 150KA.
Other versions available:
  • Earthing Switches
  • DC
  • 1000V
  • Special Anti-Corrosion protection
  • Naval / Marine
 
   
 More information/downloads

For more info download the circuit breaker application guide (2.3 Mb)

For more info download the Masterpact NW catalogue (7.0 Mb)

For more info download the 2007 Customer Training Brochure (0.8 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature