Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage circuit breakers | Fupact and Interpact – LV Circuit Breakers – Electrical Distribution

 

Fupact & Interpact

 

Interpact LV switch-disconnectors from 40A – 2500A

Interpact LV switch-disconnector
Applications:
  • Used to control & isolate electrical distribution circuits in both industrial & commercial applications, control panels, motors & machine tools.
Features:
  • 40-2,500A
  • 3 or 4 pole
  • Rated operational voltage 500-690V
  • Rated operational current AC21A, AC22A, AC23A & B and DC21A, DC22A, DC23A & B
  • Rated impulse withstand voltage 8Kv
  • No derating up to 60 degrees C ambient temperature
  • Front or lateral rotary handle
  • Positive contact indication
  • Visible break
  • Compliance with international standards, IEC 60439-3 (switches, disconnectors, switch-disconnectors etc)
Fupact LV fusegear range from 32A – 800A

Fupact LV fusegear
Applications:
  • The Fupact range integrates control, isolate and fuse protect functions into a single device
  • Fupact INF switch-disconnector fuses, double break contact means the fuse is completely isolated from the power circuits
  • Fupact ISF fused-switch disconnectors, the fuselink blades form part of the moving contacts and are mounted in a fuse carrier assembly
  • Isolation with positive contact indication when the fuse-carrier assembly is in the open position (off)
 
Features:
  • 32-800A
  • 3 or 4 pole
  • Rated operational voltage 750V
  • Rated operational current AC22A,AC23A and DC22A,DC23A
  • Rated impulse withstand voltage 8Kv
  • Ambient temperature –25 to +70 degrees C
  • Positive contact indication
  • Visible break
  • Compliance with international standards, IEC 60439-3 (switches,disconnectors, switch-disconnectors etc)
  • Designed for fuse-links complying with 3 main european standards: BS,DIN & NFC
   
 More information/downloads
For more info download the Interpact catalogue (0.42 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature