Compact NSX - Scope of application
Wherever it is used, Compact NSX makes it possible to increase energy availability, optimise consumption and better manage the installation.
Building
Compact NSX, to distribute electricity, control and manage electrical networks, allow multisite remote control and guarantee energy efficiency.
- Office buildings
- Shopping malls, stadiums
- All commercial, tertiary buildings etc.
Industry
Compact NSX, to distribute electricity, optimise its use, improve productivity, ensure safety, quality and traceability on production lines and sites.
- Consumer goods and equipment
- Electronic components
- Cars
- Pharmaceuticals
- Mining - metals – minerals
Energy & Infrastructure
Compact NSX, to ensure electricity quality, enhance distribution reliability, guarantee infrastructure availability and safety, optimise installation management.
- Production, transmission and electricity distribution
- Airports, ports, tunnels, underground train systems
- Telecommunications and data processing infrastructures
Specific Applications
Combined with certain trip units, Compact NSX provides protection for a large number of specific applications.
Generators
Compact NSX protects networks powered by generators and long cable distribution networks.
For this application, it is used with the Micrologic type G trip unit.
400 Hz networks
Compact NSX is suitable for protecting the 400 Hz networks used in aeronautical and certain military ship applications.
For this application, it can be combined with the Micrologic trip units used to protect the 50 Hz distribution.
Machine equipment
Compact NSX is specially designed to protect incomers and groups of machine equipment feeders.
For this application, it is combined with:
- Micrologic trip units used to protect 50 Hz distribution
- Micrologic trip units used for motor protection