Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage circuit breakers | B type Residual Current Devices – LV Circuit Breakers – Electrical Distribution

 

 

B type Residual current devices

 


Residual current circuit-breakers for specific applications which ensure:

  • The control and isolation of electrical circuits
  • The protection of persons against direct and indirect contacts
  • The protection of installations against insulation faults.
B Type RCDs

They conform to both the residual current device standard BS EN 61008 and to switch standards BS EN 60947-1 and BS EN 60947-3.

These RCCB B type residual current circuit-breakers provide specific protection of
three-phase installations and people even in the presence of DC fault currents on the
network generated by:

  • Three-phase controllers and variable speed drives
  • Three-phase battery chargers and inverters
  • Three-phase backed-up power supplies

They are a requirement for three-phase supplied applications, when class l equipment installed downstream from the RCCB are likely to produce DC component fault currents (pure DC fault) .
They include and also guarantee protection against fault currents:

  • Sinusoidal AC residual currents (AC type)
  • Pulsed DC residual currents (A type)

They can be adapted, without exception, to all the application cases defined in standards IEC 60364 and EN 50178.
The B type RCCB combination with variable speed drives of the Telemecanique
brand has been successfully tested and validated.

Technical data
  • Voltage rating 230/400 V AC, +10%, -15%
  • Frequency rating 50 Hz
  • Current rating (In) 25, 40, 63, 80 or 125 A
  • Making and breaking 10 In with 500 A minimum capacity, rated residual current (I∆m = Im) as per standard BSEN 61008
  • Protected against nuisance tripping due to transient overvoltages (lightning stroke, device switching on the network, etc.)
  • Level of immunity in 250 A for instantaneous 8/20 µs wave 3 kA for selective
  • Tripping time I∆n: ≤ 300 ms 5I∆n: ≤ 40 ms
  • Number of operating Mechanical: > 5 000 cycles (O-C) Electrical: > 2 000
  • Releases with fixed Instantaneous release sensitivities for all ratings Selective release s: allows total vertical discrimination with the 30 mA RCDs placed downstream
  • Test button Checks proper operation of the tripping mechanism
  • Working range: 185...440 V AC
  • Tropicalisation Treatment 2 (relative humidity 95% at 55°C)
  • Indication of RCCB status By 3-position toggle and mechanical indicator on the front face:
    • closed (red indicator) on toggle
    • tripped on fault (red indicator) mechanical flag
    • open (green indicator) on toggle
    • By OFsp auxiliary switch (optional)
   
 More information/downloads
For more info download the RTI catalogue section 4 about protection (1.5Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature