|
|
|
|
|
|
|
|
Altivar range of variable speed drives
|
|
|
|
|
|
ATV71 constant torque family
|
|
|
|
|
|
|
|
|
| Power range: |
|
0.37 to 500kW |
|
|
|
| Voltage ranges: |
200/240V 1 phase
200/240V 3 phase
380/480V 3 phase
|
|
|
|
| Enclosure types: |
IP20
IP54 |
|
|
|
It has been developed according to the Eco-Design principle in conformity with the European directives ROHS (Restriction Of Hazardous Substances) and WEEE (Waste Electrical & Electronic Equipment) which relates to product recycling etc.
|
|
This new generation of variable speed drives is characterised by the extent of its power range, a feature that enables control of asynchronous motors.
Its advanced functions combined with exceptional open loop and closed loop performance provide an ideal solution to meet the requirements for complex and/or high power machines (materials handling, hoisting, wood machines, process machines, textile machines, packaging, etc...) |
|
Reliable and robust: |
|
- 220% over torque.
- Frequency range: 0-1000Hz.
- Voltage drops of up to –50%
- Built-in EMC filters.
- Temperatures up to 50°C (without derating).
- PTC input
- “Power Removal” safety input prevents any unintentional starting of the motor, (conforms to machine standard EN 954-1 category 3 and the standard for electrical installations IEC/EN 61508 SIL2).
|
|
|
| Simple: |
|
|
- Full text graphic terminal. This simplifies and enhances dialogue with its easy to read messages, graphics, navigation button, function keys for short-cuts, online help, etc.
- Customisation of the parameters, display screens, monitoring bar, etc. A “user” menu can also be created.
- “Simply Start” menu enables quick start-up.
- Bluetooth® wireless link with Telemecanique Power Suite software workshop (available on PC), which is a configuration tool.
|
|
|
| Functionality: |
|
|
- Close loop operation (with encoder feedback card).
- 150 specialised functions,
- Numerous digital and analogue inputs/outputs.
- PID.
- Energy consumption/hours run calculated and available for use.
- Modbus and CANopen communication built-in.
- Fault management and memorisation.
|
|
|
| Expansion: |
|
|
- Input/output option cards
- All Industrial fieldbus communication option cards inc, Profibus, Devicenet, Ethernet, etc.
- Incremental encoder interfaces.
- Application cards including Controller inside.
The Altivar 71 complies with international standards: UL/CSA, CE, C-Tick, and GOST.
|
|
|
|
| More information/downloads |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|