|
|
|
|
|
|
|
|
|
|
|
Altivar range of variable speed drives
|
|
|
|
|
|
NEW ATV61 variable torque family
|
|
|
|
|
|
Power range: |
|
0.75 to 630kW |
|
|
|
|
|
Voltage ranges: |
200/240V 1 phase
200/240V 3 phase
380/480V 3 phase
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Enclosure types: |
IP20
IP54 |
|
|
|
|
|
It has been developed according to the Eco-Design principle in conformity with the European directives ROHS |
|
|
|
(Restriction Of Hazardous Substances) and WEEE (Waste Electrical & Electronic Equipment) which relates to product recycling etc.This new generation of variable speed drives is characterised by the extent of its power range, a feature that enables control of asynchronous motors.
Its advanced functions combined with exceptional performance provide an ideal solution to meet the requirements for all your industrial pump and fan requirements. |
|
|
|
Reliable and robust: |
|
|
|
- 160% torque for 60 seconds.
- Frequency range: 0-500Hz.
- Voltage drops of up to –50%
- Built-in EMC filters.
- Temperatures up to 50°C (without derating).
- PTC input
- “Power Removal” safety input prevents any unintentional starting of the motor, (conforms to machine standard EN 954-1 category 3 and the standard for electrical installations IEC/EN 61508 SIL2).
|
|
|
|
|
Simple: |
|
|
|
|
- Full text graphic terminal. This simplifies and enhances dialogue with its easy to read messages, graphics, navigation button, function keys for short-cuts, online help, etc.
- Customisation of the parameters, display screens, monitoring bar, etc. A “user” menu can also be created.
- Simply Start” menu enables quick start-up.
- Bluetooth® wireless link with Telemecanique Power Suite software workshop (available on PC), which is a configuration tool.
|
|
|
|
|
Functionality: |
|
|
|
|
- 150 specialised functions,
- Numerous digital and analogue inputs/outputs.
- PID.
- Low / high flow.
- Energy consumption/hours run calculated and available for use.
- Modbus and CANopen communication built-in.
- Fault management and memorisation.
|
|
|
|
|
Expansion: |
|
|
|
|
- Input/output option cards
- All Industrial fieldbus communication option cards inc, Profibus, Devicenet, Ethernet, etc.
- All major building communication buses inc; BACnet, Lonworks, Apogee FLN and Metasys N2.
- Application cards including Controller inside, multi-pump and water-solutions.
The Altivar 61 complies with international standards: UL/CSA, CE, C-Tick, and GOST.
|
|
|
|
|
|
| More information/downloads |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|