|
|
|
|
|
|
|
|
Altivar range of variable speed drives
|
|
|
|
|
ATV31 family
|
|
|
|
|
|
|
|
| Power range: |
|
0.18to15kW |
|
|
|
|
| Voltage ranges: |
200/240V 1 phase
200/240V 3 phase
380/480V 3 phase
525/600V 3 phase |
|
|
|
|
| |
|
|
|
|
|
| Enclosure types: |
IP00
IP20
IP54 |
|
|
|
|
| A compact and high performance frequency inverter, it is |
|
|
|
|
|
|
|
|
|
|
|
designed for the control of 3-phase asynchronous motors.
|
|
|
|
|
|
|
| Enriched and numerous functions enable it to adapt to vast array of applications (material handling, pumps, fans, packaging, special machines, etc...) |
|
|
|
|
|
|
|
|
|
|
|
|
General: |
|
|
- Highly compact (one of the smallest drives in the market).
- Side-by-side mounting.
- 50 degree C working temperature without derating.
- IP00 kitting, IP20 chassis and IP54 customisable versions.
|
|
|
| Performance and robustness: |
|
|
- Integrated PI regulator.
- Command channel configuration..
- Catch on the fly.
- Multi-input assignment.
- Fault management and memorisation.
- In-built EMC filter.
- Voltage immunity -50% voltage sags.
- Built-in drive and motor protection.
|
|
|
| Performance and ease of use: |
|
|
- Auto-tuning adapts the parameters of each motor and provides safely optimised dynamic performance.
- Built-in keypad or remote keypad option.
- PC software workshop will allow configuring drive settings for advanced functions.
|
|
|
| Open communications: |
|
|
|
Altivar 31 complies with international standards: UL, CSA, CE, C-Tick, NOM, and GOST.
|
|
|
|
|
|
|
|
|
|
|
|
|
| More information/downloads |
 |
|
For more info download the Altivar 31 catalogue (3.8Mb) |
 |
|
For more info download the Altivar 31 - Telemecanique drive brochure (0.8Mb) |
 |
|
For more info download the Altivar 31 Programming Manual (1.6Mb) |
 |
|
For more info download the Altivar 31 Installation Manual (0.5Mb) |
 |
|
Sales support |
|
Product support |
 |
eLibrary literature |
 |
 |
|
|
|
|