|
|
|
|
|
|
|
|
Altivar range of variable speed drives
|
|
|
|
|
|
|
|
ATV11 family
|
|
|
| Power range: |
|
0.18to2.2kW |
|
|
|
|
| Voltage ranges: |
100/120V 1 phase
200/240V 3 phase
200/240V 1 phase |
|
|
|
|
| |
|
|
|
|
|
|
| Enclosure types: |
IP20 |
|
|
|
|
| The Altivar 11 is ideally designed to control asynchronous |
|
|
|
|
|
|
|
|
|
|
|
|
motors, with its compact dimensions, ease of installation and robust sensorless vector control design.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
General: |
|
|
- 150% torque for 60 seconds.
- Frequency range: 0-200Hz.
- Integrated class B EMC filter (E Version).
|
|
|
| Protection: |
|
|
- Phase-to-phase short circuit.
- Phase-to-ground short circuit.
- Under- and over-voltage.
- Thermally protection.
|
|
|
| Application functionality: |
|
|
- Multi-input assignment.
- 4 pre-set speeds.
- 2 or 3 wire control.
- Automatic restart after fault.
- Flying start.
- DC injection at standstill.
- Switchable ramps for acceleration and deceleration.
- Connection to external braking resistors for regenerative deceleration.
- Slip and IR compensation.
- Adjustable switching frequency (2 - 16 kHz).
- “Last four faults” memory.
- PC software workshop will allow configuring drive settings for advanced functions.
|
|
|
| Open communications: |
|
|
|
For more information on the New ATV21 HVAC family please click here >>
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| More information/downloads |
|
|
|
|
|
|
|
|