|
|
|
|
|
|
|
|
Altistart range of soft start drives
|
|
|
|
|
|
ATS48 family
|
|
|
|
|
|
|
|
|
|
|
| Power range: |
|
5.5 to 630kW |
|
|
|
|
|
| Voltage ranges: |
230/415V 3 phase
208/690V 3 phase |
|
|
|
|
|
| Enclosure types: |
IP20
|
|
|
|
|
|
| With its patented TCS torque control system, the Altistart 48 is the ideal solution for machines requiring perfectly controlled starting and stopping, particularly those for pumps and fans. It limits energy loss and reduces temperature rise. In addition, it very easily integrates in enclosures and automation systems. |
|
|
|
General: |
- Starting and stopping of the machine by the Altistart 48 torque control system (TCS* patent).
- Thermal protection of the motor.
- Protection of the machine: underload and overload with adjustable threshold and times, locked rotor, control of the direction of rotation.
- Factory set for immediate start-up.
- Simplified customisation of settings using built-in display or the Telemecanique Power Suite software.
- Through connection Control of starter by-pass contactor to prevent heat dissipation.
- Dual configuration (2 motors).
- Numerous configurable inputs/outputs.
- Cascaded starting and deceleration of a number of motors.
- Modbus integrated, FIPIO, Profibus DP, DeviceNet, and Ethernet.
The Altistart 48 range conforms to international standards UL / CSA / IEC 60947-4-2 CEM: classes A and B – DNV C-TICK / GOST / CCIB / NOM.
|
|
| More information/downloads |
|
|
|
|
|
|
|
|
|
|
|
|
|
|