|
|
 |
|
Variable speed drives, soft starters & motion control |
|
|
The versatility of the Schneider Electric range of variable speed drives and soft starts offers performance and reliability unparalleled throughout the industry, a design specification that has become a benchmark for leading edge design and operational performance.
Our accumulated application experience and technical expertise, has lead to a range of innovative products from 0.37kW to a powerful 2400kW, covering the widest possible application demands.
Designed into every drive and soft start is over thirty years of unrivalled expertise in solving real life applications across all sectors of industry and commerce. Every drive is backed by outstanding support offering peace of mind throughout the world. |
|
 |
 |
 |
 |
Variable speed drives
The Altivar range of AC variable speed drives with there functionality, high |
| dynamic performance, energy saving and EMC compatibility in both IP20 and IP54 enclosures. |
|
|
Soft starters
The Altistart range of AC soft start drives give patented torque control performance |
| for advanced mechanical and electrical system protection. |
|
|
|
|
|
|
 |
 |
 |
 |
ATV31
0.37 to 15kW
200V 1 & 3 phase
400V 3 phase
600V 3 phase
|
|
|
| High functionality, reduced size, Integrated EMC filter, optional local control version, inbuilt PI... |
|
|
ATSU01
(Simple softstarter)
3 to 32Amp
200/400V 3 phase
|
|
| Simple to use, compact size,
adjustable start and stop times, adjustable starting torque. Integration with TeSyS U... |
|
|
|
|
|
 |
 |
 |
 |
ATV71
(Constant Torque)
0.37 to 1000kW
200V 1 & 3 phase
400V 3 phase
690V 3 phase
|
|
|
| Full graphic display, Integrated EMC filter, ECO designed to ROHS and WEEE, over 150 embedded functions, multi-option cards including encoder, I/O... |
|
|
ATV21
(HVAC)
0.37 to 75kW
200V 3 phase
400V 3 phase
|
|
| Full graphic display, Integrated EMC filter, ECO designed to ROHS and WEEE, over 150 embedded functions, multi-option cards including encoder, I/O... |
|
|
|
|
|
 |
 |
|
| More information/downloads |
|
|
|
|
 |