|
|
|
CV1 & CV3 Variable composition bar and shaft contactors
|
|
|
|
|
A flexible range of variable composition contactors:
|
|
- Built to customer specifications, available from 80 to 1000 amps A.C. and 80 to 2750 amps D.C.
- Suitable for a variety of applications, but particularly suited for switching A.C. or D.C. motors, distribution circuits and loads.
|
|
| A quality product offering low cost of ownership: |
|
|
|
- Hand built to exacting standards they will provide reliable operation, even in the most arduous of conditions, for many years.
|
|
| Features / Benefit: |
|
|
What can our variable composition contactors offer?
These contactors offer great flexibility:
The range is from 80 to 2750 amps with versions suitable for all type of applications from simple to the complex: |
|
- Motor loads – AC3, AC4, DC5
- Resistive load switching
- Transformer, Capacitor, Lighting switching
- Supply changeover switching
|
|
| The offer is completely open – you decide what is built, but the offer includes: |
|
- A full range of standard and time delay auxiliaries (20 amp rating) offering design flexibility
- Up to 20 x 106 mechanical operations and 10 million electrical operations (extendable through maintenance) ensure high machine availability and low cost of ownership
- Complete sets of spares are available for future repair or modification
|
|
|
|
| More information/downloads |
|
|