Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Power Control & Protection | TeSys T Motor Management & Protection

 

 

TeSys T

Give your motor starters a sixth sense.
TeSys T is an advanced motor management and protection system. It is capable of preventing all motor malfunctions.
Un-scheduled stopping of a process or production associated with a motor is anticipated. Open to all communication protocols, TeSys T can efficiently replace all existing relays.

TeSys T Motor Management

Typical Applications

  • Oil & gas
  • Mining and mineral
  • Water treatment
  • Metallurgy
  • Pulp & paper
  • Pharmaceutical
Integration in intelligent Motor Control Centres with applications for:
  • Pumping, ventilation, filtering
  • Compressors, mixers, crushers, conveyor systems
TeSys T comprises:
  • A controller providing main protection and control functions
  • An extension module that completes the functions of the controller
    with voltage protection and monitoring
  • An operator control unit for reading, diagnostics and modification
    of the parameters monitored

Telemecanique Power Suite configuration software, enabling simple and user-friendly setting-up of motor starters incorporated with TeSys T.

TeSys T incorporates a communication interface for remote supervision and control of the motor.

Fully open, it can communicate with the most commonly used protocol networks: Modbus, CANopen, DeviceNet, Profibus DP, Ethernet*

*available end of 2007

   
 More information/downloads
Download the TeSys T catalogue here (0.9 Mb)
Download the TeSys T brochure here (1.2 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature