|
 |
TeSys Contactors |
The world leading TeSys family of contactors has a huge variety of mini
modular and variable composition contactors suitable for almost every conceivable motor
switching |
 |
|
 |
 |
 |
TeSys Model K
Three and four pole contactors for up to 12A |
|
| AC3 motor duty and 20A AC1 duty, with reversing and changeover versions available Also available are low consumption contactors with in-built coil suppression and LED indication... |
|
|
TeSys Model D
3 and 4 pole contactors from 9A up to 200A |
|
| suitable for AC3 motor loads and AC1 heating loads. Designed for complex applications requiring high electrical and mechanical life. Also suitable for switching a variety of dc loads from DC1 to DC5...
|
|
|
 |
TeSys Model F
2, 3 and and 4 pole contactors suitable to |
|
| switch motor loads up to 800 amps and heating loads up to 1600A. Reversing, star/delta and changeover versions also available. Can also be used for capacitor and transformer switching...
|
|
|
LC1B Bar and Shaft
A range of bar and shaft contactors with single, 2 |
|
3 or 4 poles switching from 750A up to 1800A AC3 motor duty and from 800A up to 2750A AC1 duty.
Interlocks available enabling reversing and changeover versions to be assembled.
...
|
|
|
 |
 |
 |
 |
GC Modular contactors
DIN rail mounting contactors up to 100A suitable for heating, lighting or motor loads.
These |
|
| are designed for use within modular panels and enclosures for domestic use and areas accessible to the public...
|
|
|
CV1 & CV3 variable
bar & shaft contactors
A flexible range of variable |
|
| composition contactors built to customer specifications, available from 80 to 1000 amps A.C. and 80 to 2750 amps D.C...
|
|
|
 |
 |
 |
 |
TeSys Model U
The ultimate starter controller
offering power switching and |
|
protection with Total co-ordination,
and the option of reversing in one
compact 45 mm unit...
|
|
|
|
|
|
 |
 |
 |
 |
| More information/downloads |
|
|
|
|