Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Power Control & Protection | TeSys Model U Starter Controller

 

TeSys Model U

TeSys model U

 


TeSys Model U - The ultimate starter controller offering power switching and protection with Total co-ordination, and the option of reversing in one compact 45 mm unit.

Simple:
Number of components rationalised, fast selection, simplified designs.

Compact:
Size of electrical equipment reduced by up to 80% and wiring by 60% compared with a conventional solution.

Flexible:

Equipment designed and built at the last moment, with easy extending and upgrading of installations.

Intelligent:
Less machine down-time, process optimisation.

With a capacity of up to 32A/15 kW, TeSys U consists of :

  • One 45 mm power base (1) : 2 ratings of 12 and 32 amps, reversing or non-reversing, circuit-breaker function and built-in interference suppression
  • One plug in control unit, from a choice of 3. The Standard: protection against overloads and short-circuits, the Advanced: alarm and fault differentiation &
    the Multifunction (2) : with real time control of motor load, local or remote diagnostics and parameter setting
  • One plug in automation control module, from a choice of 2 :(3): AS-Interface & Modbus, or a simple parallel link. Other protocols can be accessed via a simple gateway
  • Two optional power functions : limiter-isolator (4) and changeover relay (5)
   
 More information/downloads
For more info download the TeSys model U selection guide (1.9 Mb)
For more info download the TeSys model U starter controller catalogue (3.6 Mb)
Sales support/enquiries
 Sales support
Product support/technical enquiries
 Product support Schneider Electric eLibrary for the UK   eLibrary literature