|
|
|
TeSys Model K contactors
|
|
|
Three and four pole contactors for up to 12A AC3 motor duty and 20A AC1 duty, with reversing and changeover versions available.
Also available are low consumption contactors with in-built coil suppression and LED indication designed for use on low voltage d.c. supplies, operating in association with programmable controllers.
|
|
|
|
|
|
|
| Features / Benefits: |
|
- Compact design ( 45 x 58 x 58 ) / 25% space saving on conventional 3 product solution when used in conjunction with GV2ME motor circuit breaker
- Three and four pole versions either single, reversing or changeover operation with a.c. or d.c. control circuits / greater choice to match exact requirements
- Variety of auxiliary contacts, timer modules and latching blocks / supports flexible design requirements
- 4 connection options: cage clamp, spring terminal, PCB pin, and faston connectors / closely match the customer need
- 5 terminal overload relay / automatically connects the contactor coil and auxiliary connection saving time and space in the panel
|
|
|
|
|
|
| More information/downloads |
|
|