|
|
|
TeSys Model D contactors
|
|
|
|
|
3 and 4 pole contactors from 9A up to 200A suitable for AC3 motor loads and AC1 heating loads. Designed for complex applications requiring high electrical and mechanical life. Also suitable for switching a variety of dc loads from DC1 to DC5. Available in D.O.L, reversing, star/delta and 4 pole changeover formats.
|
|
|
|
| Features/Benefit |
|
|
|
- Only 45mm wide up to 38 amps / No compromise between space saving and performance
- Include 1 N/O and 1 N/C auxiliary contact as standard / Most applications met without the need for an additional auxiliary
- Separation of control and power circuits /reduces the chances of wiring error
- DC and low consumption DC coils are suppressed as standard and are wide range as standard / will not effect sensitive electronic equipment and are less susceptible to poor power supplies
- Snap on safety cover / Prevents inadvertent manual operation and gives improved protection against ingress of foreign bodies
- 5 year warranty / peace of mind for the end user
- N/C auxiliary is a mirror contact / suitable for use in safety circuits
- Uses new magnet technology / reduced physical size in ac and dc versions
- Full range of complementary accessories / support flexible design requirements
- Four termination methods: Screw clamp, QuickFit spring clamp, ring termination and fast-on / closely match the customer need
- Certified type 2 co-ordination available with GE fuses and Merlin Gerin circuit breakers / peace of mind for the user and reduced lifetime costs
|
|
|
|
| More information/downloads |
|
|