Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Power Control & Protection | Model K Control Relay

 

 

Model K range relays

Four pole relays with 10A thermally rated contacts suitable for a.c. or d.c. control voltages. In addition low consumption relays with built in suppression and suitable to be used with programmable controllers are also available.

Model K Range Relays

Features:

  • Contacts with 10A thermal rating, suitable for use down to 17V 5mA
  • Four pole for operation with a.c. or d.c. control circuits
  • Variety of auxiliary contacts, and timer modules
  • Clamp terminals as standard with spring terminal and fast-on connector types available
 
 
 
 
 
 
 
 
 
   
 More information/downloads
For more info download information from our eLibrary
Sales support/enquiries
 Sales support
Product support/technical enquiries
 Product support Schneider Electric eLibrary for the UK   eLibrary literature