Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Power Control & Protection | Model D Control Relay

 

 

Model D range relays

Relays with 5 poles as standard with 10A thermally rated contacts suitable for a.c. or d.c. control voltages. In addition a d.c. control circuit version with low consumption and built in suppression is available.

Model D Range Relay

Features:

  • 10A thermal contacts with operation down to 17V 5mA
  • Five pole with a.c. or d.c. operation
  • Variety of auxiliary contacts, timer modules and latching blocks
  • Three connection types: - Screw clamp – Quick-fit spring terminal – Fast-on connectors

 
 
 
 
 
 
 
 
 
   
 More information/downloads
For more info download information from our eLibrary
Sales support/enquiries
 Sales support
Product support/technical enquiries
 Product support Schneider Electric eLibrary for the UK   eLibrary literature