|
|
LR9D / LR9F electronic overloads
|
These ingenious electronic relays have a built-in alarm function, a wide adjustment range and a high level of accuracy suitable for the most demanding applications. They can be mounted directly below the LC1-D115/150 and LC1-F contactors to form extremely compact motor starters.
Electronic thermal overload relays, with built-in alarm function from 18.5 to 315 kW
|
|
|
Features: |
- 8 ratings, 2 versions :
- Simplified version: class 10, class 20
- Sophisticated version: can be selected as class 10 or 20, with an alarm function enabling tripping to be avoided by shedding the load
- Settings locked by sealing the transparent flap
|
LR9-D: version from 18.5 to 75 kW
|
|
LR9-F: version from 18.5 to 315 kW. Mounted directly below
TeSys model F
contactors
|
| |
| |
| |
| |
| |
|
| More information/downloads |
|
|