|
|
LE1-GB enclosed starters
|
A range of enclosed DOL and reversing DOL starters up to 11kW, star-delta starters
up to 22kW and enclosed contactors for heating or lighting duty up to 80A AC1.
Where local isolation is required motor starters are available with a fitted switch disconnect.
Standard overload relays can be supplied separately.
|
|
|
Features: |
- Hybrid IP65 enclosure - metal base for strength, rigidity and earth continuity, polycarbonate cover for modern styling, strength and adaptability
- Direct-on-line or reversing direct-on-line motor starters up to 11kW at 415V
- Star-delta combinations up to 22kW at 415V
- Contactors for AC1 heating duty up to 54kW at 415V
- Unique push-out insert in cover allows the fitting of additional 22mm lamps or pushbuttons without the need for drilling
|
| |
| |
| |
| |
| |
| |
| |
|
| More information/downloads |
|
|