|
|
LC3 open mounted star-delta
|
Pre-wired K range and D range star-delta starters up to 75kW at 415V. A thermal overload of the required rating (0.58 x motor full load current) is all that is needed to complete the assembly.
Kits are available enabling starters up to 315kW at 415V to be assembled by the customer.
|
|
|
Features: |
- Automatic - completely wired with star/delta timer, mechanical and electrical interlock
- Suitable for AC3 motor duty up to 75kW
- Special star/delta timer with built in 40ms delay in changeover to reduce voltage spikes
- Plate or rail mounting options
- Variety of auxiliary contacts available for signalling functions
- Clamp terminals as standard
|
| |
| |
| |
| |
| |
| |
| |
|
| More information/downloads |
|
|