Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Power Control & Protection | Integral Integrated Starters

 

 

Integral

A range of integrated starters up to 63A manufactured to the EN 60947-6-2 Control and Power Switching standard independently certified ensuring reliability of operation.
In addition to safety of operation, integral has numerous other functions - increased protection, remote control, fault identification, isolation and padlocking

Integral Starter

Features:

  • Suitable for AC43 motor duty up to 63A
  • Three and four pole versions either single or reversing with a.c. or d.c. operation
  • The only integrated starter having certified CPS co-ordination up to 50kA to IEC/EN 60947-6-2
  • Variety of auxiliary contacts for operational and fault trip indication
  • Remote motorised resetting
  • Additional power isolation function allows testing of the control system
 
 
 
 
 
 
 
 
 
   
 More information/downloads
For more info download information from our eLibrary
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature