|
|
GV7 Motor circuit breakers
|
An ingenious alliance of electronic and electromechanical technology, the model GV7 range of thermal magnetic motor circuit-breakers provides more effective protection, ideal for top-of-the-range applications.
Suitable up to 225A suitable for motor loads used in conjunction with a Model D or Model F contactor
|
|
|
Features: |
- Rocker lever control
- 2 models: GV7-RE, GV7-RS
- 8 ratings
- Optional door-mounted control
- Short-circuit trip threshold: average 13 In
- Rated current with 415 V: 12…220 A
- Breaking capacity with 415 V (Icu) in accordance with IEC 947-2: 25…70 kA
- Connectors: screw clamp
|
| |
| |
| |
| |
| |
| |
| |
|
| More information/downloads |
|
|