|
|
GF range impulse relays
|
Modular impulse relays for lighting or heating control with a 16A rating. Meeting the very strict requirements of the IEC/EN 61095 standard they are eminently suitable for use in commercial premises, hospitals and the home where control of lighting or heating is needed.
|
|
|
Features: |
- Standard 17.5mm modular construction with pulse on/pulse off operation
- Rated for AC7a heating loads up to 3.6kW
- 1, 2, pole relays with N/O and N/C pole version having 16A thermal rating
- Suitable for all normal lighting types up to 1600W depending upon type
- Low noise in operation
- Visible contact state indication
|
| |
| |
| |
| |
| |
| |
| |
| |
| |
|
| More information/downloads |
|
|