Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Motion Control | Lexium Controller

Lexium Controller

The Lexium Controller range delivers optimised solutions for axis control and positioning, including numerous automation functions. Lexium Controller motion controllers are particularly suited to small machines.

Servo drives

Thre are three models of the Lexium Controller available in the range

Lexium Controller
 Bookmark page
    • LMC 10: This is an economical product with a dedicated Motion bus
    • LMC 20: In addition to the characteristics of the LMC 10, it offers a connection to
       the Ethernet TCP/IP network for integration in automation architectures; its CANopen
       connection extends its capabilities of I/O and of control of other devices.
    • LMC 20A130: In addition to the characteristics of the LMC 20, it offers a
       connection to the Profibus DP and DeviceNet fieldbuses.

Features & Benefits
    • Compact dimensions
    • Integration of function blocks: - Flying shear, Rotary knife,
       Grouping/ungrouping, and Clamping
    • Ease of installation
    • Reduced installation and start-up costs, with remote graphic display terminal.
    • Extension capability (input/output etc.)
    • Ease of integration into standard automation systems with the possibility of
       connection to buses and networks available on the market, such as CANopen,
       Modbus, Profibus DP, DeviceNet and Ethernet TCP/IP

Applications
    • Handling equipment (conveyors, palletizers, storage and retrieval systems)
       and transfer machines (gantry cranes etc.)
    • Assembly machines (shrink fitting, clamping)
    • Inspection and quality control machines
    • Machines working “on the fly” (flying shear, printing, marking etc.)

 More information/downloads
For more info download the Lexium controller catalogue (1,2Mb)
For more info download the Lexium PAC brochure (1,1Mb)
For more info download the Lexium offer (0,1Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature